??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
1-1/4 Inch
Part No.
125539
Description
NSTU-VSC-104
Weight
2.78 lbs
A
1.71 Inch
B
4.50 Inch
C
0.250 Inch
D
2.50 Inch
E
2.69 Inch
F
3/4 Inch
G
0.50 Inch
H
0.94 Inch
J
1.38 Inch
L
1.84 Inch
M
3.510/3.480 Inch
N
4.13 Inch
P
0.32 Inch
R
0.67 Inch
S
1.04 Inch
Download CAD models
Previews